IESNA:LM-63-2002
[TEST]P1645496
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-15)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA3C-750-U-T3R
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 3SQUARE 121W 70CRI 5000K FIXTURE w/ TYPE III DISTRIBUTION OPTIC
[LAMP] (48) 5000K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.01A 120.8W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]5000K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]17891.0
TILT=NONE
48 -1 1 37 22 1 1 1.5000 0.5000 0.0000
1.000 1 120.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 56 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
2887.8 2702.4 2580.0 2485.4 2349.1 2289.8 2381.9 2567.4 2827.3 3131.3 3483.3 3859.3 4244.1 4671.8 5073.0 
5558.7 5905.6 6189.5 6407.7 6497.3 6468.3 6218.5 5483.0 5075.5 4843.3 4535.5 3911.0 2839.9 1872.2 1168.3 775.9 
466.8 213.2 126.2 50.5 0.0 0.0 
2887.8 2687.2 2572.4 2475.3 2341.6 2289.8 2388.2 2573.7 2834.8 3136.4 3498.5 3878.2 4257.9 4660.4 5089.4 
5553.6 5940.9 6222.3 6451.9 6545.3 6532.6 6289.1 5601.6 5163.8 4946.8 4640.2 4008.1 2932.0 1935.3 1212.4 806.2 
492.0 242.2 138.8 59.3 0.0 0.0 
2887.8 2704.9 2577.5 2494.2 2376.9 2305.0 2375.6 2540.9 2762.9 3045.5 3388.7 3752.0 4131.8 4539.3 4960.7 
5399.7 5841.3 6232.4 6594.5 6834.2 6923.7 6914.9 6610.9 6015.4 5684.8 5375.7 4755.0 3642.3 2341.6 1462.2 
972.7 619.5 341.9 227.1 95.9 0.0 0.0 
2887.8 2713.7 2604.0 2528.3 2422.3 2347.9 2373.1 2489.2 2683.5 2919.4 3205.8 3550.2 3900.9 4273.1 4666.7 
5081.8 5544.8 6043.1 6538.9 6966.6 7295.9 7505.3 7560.9 7499.0 7330.0 7004.5 6491.0 5514.5 3581.7 2135.9 
1245.2 791.0 451.7 224.6 84.5 0.0 0.0 
2887.8 2736.4 2627.9 2558.6 2487.9 2419.8 2402.1 2460.1 2583.8 2766.7 2998.9 3265.1 3551.4 3882.0 4245.3 
4609.9 5036.4 5524.6 6074.7 6658.8 7148.3 7548.2 7861.1 8117.2 8363.2 8590.3 8701.4 8301.4 6750.9 3989.2 
1845.7 817.5 435.3 185.5 68.1 1.3 0.0 
2887.8 2769.2 2669.6 2605.2 2564.9 2522.0 2499.3 2520.7 2582.5 2697.3 2855.0 3029.1 3225.9 3461.9 3753.3 
4032.1 4375.3 4799.2 5288.7 5874.1 6469.6 7032.2 7562.1 8066.8 8679.9 9401.6 10196.4 10837.3 10561.0 8359.5 
4524.1 1767.5 615.7 299.0 97.1 2.5 0.0 
2887.8 2798.3 2713.7 2663.3 2641.8 2638.0 2643.1 2662.0 2698.6 2761.7 2866.4 3001.4 3114.9 3220.9 3379.9 
3603.2 3864.3 4189.8 4630.1 5177.7 5832.4 6508.7 7241.7 7973.4 8739.2 9701.8 10795.6 11922.3 12394.1 11183.0 
8500.8 4961.9 1749.9 629.5 237.2 21.4 0.0 
2887.8 2799.5 2717.5 2668.3 2648.1 2648.1 2658.2 2678.4 2713.7 2776.8 2884.1 3016.5 3123.8 3218.4 3369.8 
3585.5 3825.2 4150.7 4589.8 5118.4 5790.8 6484.7 7201.3 7977.2 8739.2 9698.0 10784.3 11927.3 12409.2 11224.6 
8634.5 5307.6 1830.6 645.9 248.5 22.7 0.0 
2887.8 2814.7 2760.4 2728.9 2727.6 2747.8 2785.6 2826.0 2877.7 2944.6 3064.5 3191.9 3247.4 3309.2 3440.4 
3610.7 3831.5 4154.5 4592.3 5127.2 5756.7 6477.1 7240.4 8021.3 8818.7 9729.6 10721.2 11550.1 11677.5 10505.5 
8420.0 5337.9 2159.9 548.8 238.4 32.8 0.0 
2887.8 2851.2 2832.3 2837.4 2870.2 2920.6 2972.4 3029.1 3091.0 3176.7 3291.6 3362.2 3396.3 3464.4 3575.4 
3748.3 3961.5 4338.7 4796.7 5353.0 6084.8 6861.9 7694.6 8599.2 9574.4 10620.3 11551.3 12138.0 11772.1 10345.2 
8109.7 4234.0 1344.9 492.0 214.5 59.3 0.0 
2887.8 2886.6 2903.0 2945.9 3021.6 3118.7 3214.6 3318.0 3427.8 3546.4 3686.4 3760.9 3836.6 3945.1 4097.7 
4310.9 4596.1 4946.8 5370.7 5855.2 6381.2 6969.2 7563.4 8283.8 9015.5 9730.8 10203.9 10229.2 9103.8 7480.1 
5211.7 2182.6 688.8 294.0 108.5 32.8 0.0 
2887.8 2909.3 2940.8 3000.1 3097.3 3208.3 3319.3 3431.6 3540.1 3662.5 3787.4 3837.8 3879.5 3937.5 4005.6 
4102.8 4242.8 4419.4 4646.5 4920.3 5234.4 5570.0 5940.9 6409.0 6898.5 7314.8 7488.9 7295.9 6232.4 5022.5 
3495.9 1503.8 503.4 252.3 123.6 45.4 0.0 
2887.8 2901.7 2944.6 3016.5 3118.7 3228.5 3335.7 3430.3 3511.1 3590.6 3658.7 3658.7 3627.1 3599.4 3556.5 
3518.6 3503.5 3492.1 3474.5 3446.7 3411.4 3371.0 3364.7 3440.4 3583.0 3691.5 3601.9 3181.8 2337.8 1655.2 
1039.6 533.7 309.1 179.1 102.2 40.4 0.0 
2887.8 2939.6 2996.3 3064.5 3151.5 3222.2 3267.6 3286.5 3262.5 3191.9 3073.3 2871.4 2588.8 2246.9 1834.4 
1474.8 1163.2 961.4 860.4 815.0 791.0 774.6 751.9 735.5 749.4 760.8 733.0 678.7 585.4 485.7 405.0 316.7 228.4 145.1 
79.5 25.2 0.0 
2887.8 2968.6 3020.3 3063.2 3098.5 3099.8 3041.8 2908.0 2684.7 2399.6 2065.3 1677.9 1328.5 1116.5 1015.6 970.2 
943.7 931.1 928.5 928.5 926.0 915.9 894.5 862.9 832.7 818.8 789.8 725.4 623.2 495.8 394.9 311.6 219.5 131.2 78.2 20.2 
0.0 
2887.8 2981.2 3020.3 3027.9 3000.1 2896.7 2680.9 2399.6 2072.8 1701.9 1391.6 1226.3 1158.2 1126.6 1100.1 1082.5 1079.9 
1088.8 1110.2 1134.2 1158.2 1174.6 1179.6 1159.4 1117.8 1057.2 968.9 869.3 748.1 586.7 423.9 282.6 188.0 126.2 65.6 12.6 0.0 
2887.8 2993.8 3010.2 2972.4 2853.8 2622.9 2316.3 1976.9 1635.1 1397.9 1310.8 1274.2 1238.9 1204.8 1175.8 1155.6 
1154.4 1183.4 1206.1 1196.0 1196.0 1197.3 1164.5 1097.6 1034.5 979.0 910.9 823.8 721.6 608.1 464.3 321.7 225.8 142.6 61.8 8.8 
0.0 
2887.8 2982.5 2979.9 2896.7 2693.5 2392.0 2064.0 1729.7 1478.6 1408.0 1389.0 1360.0 1313.3 1256.6 1212.4 1185.9 
1132.9 1059.8 1052.2 1029.5 981.5 984.1 990.4 1003.0 1011.8 1003.0 984.1 953.8 907.1 826.4 644.7 494.6 348.2 205.6 85.8 5.0 
0.0 
2887.8 2978.7 2958.5 2838.6 2567.4 2246.9 1889.9 1594.7 1487.4 1481.1 1471.0 1439.5 1386.5 1318.4 1249.0 1107.7 
1011.8 948.7 861.7 842.8 839.0 851.6 879.3 899.5 889.4 866.7 837.7 799.9 750.7 688.8 571.5 476.9 381.0 237.2 100.9 5.0 
0.0 
2887.8 2978.7 2950.9 2785.6 2491.7 2141.0 1797.8 1563.1 1534.1 1549.3 1548.0 1520.2 1466.0 1390.3 1216.2 1062.3 
950.0 821.3 774.6 753.2 748.1 753.2 760.8 751.9 709.0 685.1 664.9 637.1 593.0 542.5 468.1 392.4 307.8 213.2 95.9 3.8 
0.0 
2887.8 2953.4 2918.1 2762.9 2431.1 2085.4 1746.1 1554.3 1554.3 1579.5 1587.1 1565.7 1521.5 1426.9 1214.9 1043.4 
884.4 792.3 762.0 767.1 820.0 832.7 754.4 753.2 688.8 680.0 645.9 614.4 576.6 495.8 418.9 335.6 248.5 171.6 70.7 3.8 
0.0 
2887.8 2940.8 2909.3 2749.1 2431.1 2085.4 1746.1 1553.0 1556.8 1583.3 1590.9 1574.5 1531.6 1423.1 1218.7 1035.8 
883.1 789.8 762.0 775.9 849.1 856.6 755.7 762.0 691.4 691.4 647.2 609.4 565.2 479.4 403.7 326.8 233.4 145.1 66.9 3.8 
0.0 
